Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374841 |
| Complete connector | No |
| Hex size 1 MM | 8.0 |
| Item type | Blanking end |
| Model Code 1 | VS-R3/8-WD-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | VS-R … WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 3/8 |
| Working pressure bar | 400 |
