Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374857 |
| Complete connector | Yes |
| End size 1 | 12L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 22.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 12 L/R1/4 FO.A-60 A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … R-FO.A |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
