Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Complete connector | Yes |
End size 1 | 10S |
End type 1 | 24 deg. tube port heavy duty |
End type 2 | Male 1179-4 BSPP type B (S) |
Item type | Male stud connector |
Model code 1 | P-GEV 10 S/R1/4-1.4571 |
Product material | 316Ti Stainless steel |
Product serial name | P-GEV … R |
Sub brand | Waltech |
Thread size 1 | M18x1.5 |
Thread size 2 | G 1/4 |