Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374868 |
| Complete connector | Yes |
| End size 1 | 12S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-4 BSPP type B (S) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.866 |
| Hex size 2 IN | 0.945 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 12 S/R1/4 FO.A-60 A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … R-FO.A |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.472 |
| Tube outside diameter 2 IN | 0.472 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
