Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL374930 |
| Complete connector | No |
| End size 1 | 6L |
| End size 2 | 6L |
| End size 3 | 28L |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.0 |
| Hex size 2 MM | 41.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETS 28 L-SV A4GS |
| Product material | Carbon steel |
| Product serial name | P-ETS … -SV |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |
| Thread size 3 | M36x2 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Tube outside diameter 3 MM | 28.0 |
| Working pressure bar | 250 |
