
BANJO, RSTS 12 SM-WD A4GS
WAL601136
Model code: RSTS 12 SM-WD A4GS
Catalog item:
WAL601136
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL601136
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL601136 |
| Complete connector | No |
| End size 1 | 12S |
| End size 3 | 12S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 24.000 |
| Item type | Adjustable connector |
| Model Code 1 | RSTS 12 SM-WD A4GS |
| Product material | Carbon steel |
| Product serial name | RSTS … M-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M20x1.5 |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Working pressure bar | 400.00 |