Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL601179 |
| Complete connector | No |
| End size 1 | 25S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.000 |
| Hex size 2 MM | 46.000 |
| Hex size 3 MM | 41.000 |
| Item type | Swivel banjo |
| Model Code 1 | DGWES 25 SR-WD VI A4GS |
| Product material | Carbon steel |
| Product serial name | DGWES … R-WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | G 1 |
| Tube outside diameter 1 MM | 25.000 |
| Tube outside diameter 2 MM | 25.000 |
| Working pressure bar | 250.00 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
