Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 4LL | 4LL |
| End type 1 | 24 DEG. TUBE PORT LL DUTY | 24 deg. tube port LL duty |
| End type 2 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | S-GEV 4 LL/1/8NPT A2GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | S-GEV … NPT | S-GEV … NPT |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M8X1 | M8x1 |
| Thread size 2 | 1/8 NPT | 1/8 NPT |