Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL601300 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 14.000 |
| Item type | Male stud connector |
| Model Code 1 | BO-GEV 6 L/R1/4K A4GS |
| Product material | Carbon steel |
| Product serial name | BO-GEV … RK |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 6.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure BAR | 250.00 |
