Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL601408 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 41.0 |
| Item type | Male stud connector |
| Model Code 1 | BO-GEV 28 LR-WD A4GS |
| Product material | Carbon steel |
| Product serial name | BO-GEV … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 250 |
