Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Complete connector | Yes |
Finish plating | Guardian Seal |
Hex size 1 MM | 32.000 |
Hex size 2 MM | 36.000 |
Item type | Male stud connector |
Model code 1 | BO-GEV 22 L/3/4NPT VI A4GS |
Product material | Carbon steel |
Product serial name | BO-GEV … NPT |
Seal material | Fluorocarbon (FKM) |
Sub brand | Waltech |
Tube outside diameter 1 MM | 22.0 |
Tube outside diameter 2 MM | 22.0 |
Working pressure bar | 160 |