Product specifications
Characteristic | Value |
---|---|
Angle shape | Elbow 90 degree |
Brand | Danfoss |
Complete connector | Yes |
Finish plating | Guardian Seal |
Hex size 1 MM | 27.000 |
Item type | Flange fitting |
Model code 1 | BO-WFV 15 L-35 A4GS |
Product material | Carbon steel |
Product serial name | BO-WFV … |
Sub brand | Waltech |
Tube outside diameter 1 MM | 15.0 |
Tube outside diameter 2 MM | 15.0 |
Working pressure BAR | 250 |