Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL601626 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 19.0 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 22.0 |
| Hex size 3 IN | 0.945 |
| Hex size 3 MM | 22.0 |
| Item type | Tube to tube connector |
| Model Code 1 | BO-GV 12 L A4GS |
| Product material | Carbon steel |
| Product serial name | BO-GV … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.472 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 IN | 0.472 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
