Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL601638 |
| Finish plating | Guardian seal |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hex size 3 IN | 1.181 |
| Hex size 3 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.630 |
| Tube outside diameter 1 MM | 16.000 |
| Tube outside diameter 2 IN | 0.630 |
| Tube outside diameter 2 MM | 16.000 |
| Working pressure bar | 630.00 |
| Working pressure psi | 9137.39 |