Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | WAL601685 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 19.0 |
| Hex size 4 MM | 19.0 |
| Item type | Tube to tube connector |
| Model Code 1 | BO-KV 10 L A4GS |
| Product material | Carbon steel |
| Product serial name | BO-KV … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Tube outside diameter 3 MM | 10.0 |
| Tube outside diameter 4 MM | 10.0 |
| Working pressure bar | 500 |
