
TUBE FTG, BO-GSV 28 L A4GS
WAL601710
Model code: BO-GSV 28 L A4GS
Catalog item:
WAL601710
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL601710
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL601710 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 46.0 |
| Hex size 2 MM | 41.0 |
| Hex size 3 MM | 50.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | BO-GSV 28 L A4GS |
| Product material | Carbon steel |
| Product serial name | BO-GSV … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 250 |