Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL601751 |
| Complete connector | Yes |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 46.0 |
| Hex size 2 MM | 50.0 |
| Hex size 3 MM | 22.0 |
| Item type | Weldable connector |
| Model Code 1 | BO-ASV 35 L PHR |
| Product material | Carbon steel |
| Product serial name | BO-ASV … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 35.0 |
| Working pressure bar | 250 |
| Working temperature min C | 120 |