Product specifications
Characteristic | Value |
---|---|
Angle shape | Tee |
Brand | Danfoss |
Complete connector | Yes |
Finish plating | Guardian Seal |
Hex size 1 MM | 14.000 |
Hex size 2 MM | 19.000 |
Hex size 3 MM | 19.000 |
Hex size 4 MM | 19.000 |
Item type | Adjustable connector |
Model code 1 | BO-ETVD 10 L A4GS |
Product material | Carbon steel |
Product serial name | BO-ETVD … |
Sub brand | Waltech |
Tube outside diameter 1 MM | 10.000 |
Tube outside diameter 2 MM | 10.000 |
Tube outside diameter 3 MM | 10.000 |
Working pressure BAR | 500.00 |