Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL601864 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 41.0 |
| Hex size 3 IN | 1.811 |
| Hex size 3 MM | 46.0 |
| Item type | Adjustable connector |
| Model Code 1 | BO-EWVD 28 L A4GS |
| Product material | Carbon steel |
| Product serial name | BO-EWVD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 1.102 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 IN | 1.102 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
