Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL601874 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.417 |
| Hex size 2 IN | 1.811 |
| Hex size 3 IN | 1.811 |
| Item type | Adjustable connector |
| Model Code 1 | BO-EWVD 25 S A4GS |
| Product material | Carbon steel |
| Product serial name | BO-EWVD … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.984 |
| Tube outside diameter 2 IN | 0.984 |
| Working pressure bar | 420 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
