Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602328 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 22.0 |
| Item type | Flange fitting |
| Model Code 1 | BO-WFV 35 L-55 A4GS |
| Product material | Carbon steel |
| Product serial name | BO-WFV … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 35.0 |
| Working pressure bar | 100 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
