Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Complete connector | Yes |
Finish plating | Guardian Seal |
Hex size 1 MM | 22.000 |
Hex size 2 MM | 19.000 |
Item type | Male stud connector |
Model code 1 | BO-GEV 10 L/R3/8 VI A4GS |
Product material | Carbon steel |
Product serial name | BO-GEV … R |
Seal material | Fluorocarbon (FKM) |
Sub brand | Waltech |
Tube outside diameter 1 MM | 10.000 |
Tube outside diameter 2 MM | 10.000 |
Working pressure BAR | 400.00 |