Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602397 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 24.000 |
| Hex size 3 MM | 24.000 |
| Item type | Adjustable connector |
| Model Code 1 | BO-EWVD 12 S VI A4GS |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 1.693 |
| Product length mm | 43.000 |
| Product material | Carbon steel |
| Product serial name | BO-EWVD … |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Working pressure BAR | 630.00 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
