Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602398 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.0 |
| Hex size 3 IN | 1.417 |
| Hex size 3 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | BO-EWVD 20 S VI A4GS |
| Product height in | 2.598 |
| Product height mm | 66.000 |
| Product length in | 2.461 |
| Product length mm | 62.500 |
| Product material | Carbon steel |
| Product serial name | BO-EWVD … |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.866 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 IN | 0.866 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 420 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
