Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602461 |
| Complete connector | No |
| End size 1 | 18L |
| End size 2 | 10L |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 32.0 |
| Item type | Reducer fitting |
| Model Code 1 | P-REDS 18/10 L-SV A4GS |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 1.535 |
| Product length mm | 39.000 |
| Product material | Carbon steel |
| Product serial name | P-REDS … -SV |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 400 |
