Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602571 |
| Complete connector | Yes |
| End size 2 | 12L |
| End type 1 | Male 1179-2 BSPP type E (L) |
| End type 2 | Millimetrique standpipe |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.060 |
| Hex size 2 IN | 0.866 |
| Item type | Adjustable connector |
| Model Code 1 | P-EGES 12 L/R1/2-WD-SVA4GS |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product serial name | P-EGES … R-WD-SV |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/2 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 IN | 0.280 |
| Tube outside diameter 2 IN | 0.280 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
