Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602627 |
| Complete connector | Yes |
| End size 1 | 6L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Hex size 2 MM | 14.0 |
| Item type | Female fitting / female stud |
| Model Code 1 | P-GAV 6 LM A2GS |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 1.043 |
| Product length mm | 26.500 |
| Product material | Carbon steel |
| Product serial name | P-GAV … R |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121981 |
