Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602630 |
| Complete connector | Yes |
| End size 1 | 22L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Hex size 2 MM | 36.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 22 L/3/4-16UNFA4GS |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 1.969 |
| Product length mm | 50.000 |
| Product material | Carbon steel |
| Product serial name | P-GEV … UNF / UN |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 MM | 22.0 |
| Tube outside diameter 2 MM | 22.0 |
| Working pressure bar | 160 |
