Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602631 |
| Complete connector | Yes |
| End size 1 | 25S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.310 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 25 S/1 1/16-12UN A4GS |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 0.740 |
| Product length mm | 18.796 |
| Product material | Carbon steel |
| Product serial name | P-GEV … UNF / UN |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | 1 1/16-12 UN |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |