Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602637 |
| Complete connector | Yes |
| End size 1 | 12L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-3 type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Hex size 2 IN | 0.866 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 12 L/M12X1,5 A4GS |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Carbon steel |
| Product serial name | P-GEV … R |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M12x1.5 |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 2 IN | 0.470 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
