Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602649-K |
| Complete connector | No |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | GES 8 L/M14X1,5-WD A4GS |
| Product material | Carbon steel |
| Product serial name | GES … M-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M12x1.5 |