Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL602804 |
| Complete connector | No |
| End size 1 | 6L |
| End size 2 | 6L |
| End size 3 | 6L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 17.0 |
| Hex size 3 MM | 12.0 |
| Item type | Adjustable connector |
| Model Code 1 | ELSD 6 L-VI-1.4571 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.850 |
| Product length mm | 47.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | ELSD … |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Thread size 3 | M12x1.5 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Tube outside diameter 3 MM | 6.0 |
| Working pressure bar | 500 |
