Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602810 |
| Complete connector | No |
| End size 1 | 6L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Hex size 1 MM | 14.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 6 LR-WD-VI-1.4571 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.925 |
| Product length mm | 23.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … R-WD |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure BAR | 500 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
