Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL602910 |
| Complete connector | Yes |
| End size 1 | 16S |
| End size 2 | 16S |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 30.0 |
| Item Type | Adjustable connector |
| Model Code 1 | P-ELS 16 S-SV A4GS |
| Product height in | 1.772 |
| Product height mm | 45.000 |
| Product length in | 2.736 |
| Product length mm | 69.500 |
| Product material | Carbon steel |
| Product serial name | P-ELS … |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Tube outside diameter 3 MM | 16.0 |
| Working pressure bar | 630 |
