Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602934 |
| Complete connector | Yes |
| End size 1 | 15L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Hex size 2 IN | 1.060 |
| Item type | Male stud connector |
| Model Code 1 | P-WEV 15 L/R3/8K A4GS |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product serial name | P-WEV … RK |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | R 3/8 |
| Tube outside diameter 1 IN | 0.590 |
| Tube outside diameter 2 IN | 0.350 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
