Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL602940 |
| Complete connector | Yes |
| End size 1 | 18L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.060 |
| Hex size 2 IN | 1.260 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 18 L/R3/8 A4GS |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product serial name | P-GEV … R |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 IN | 0.350 |
| Tube outside diameter 2 IN | 0.590 |
| Working pressure bar | 315 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
