RING, BO-DR 6 L/S-1.4571
WAL602973
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL602973 |
| Product height in | 0.401 |
| Product height mm | 10.185 |
| Product length in | 0.413 |
| Product length mm | 10.490 |
| Product width in | 0.401 |
| Product width mm | 10.185 |
| Sub brand | Waltech |