RING, BO-DR 22 L-1.4571
WAL602979
ToolsWAL602979 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.094 |
| Product height mm | 27.788 |
| Product length in | 0.708 |
| Product length mm | 17.983 |
| Product width in | 1.094 |
| Product width mm | 27.788 |
| Sub brand | Waltech |