RING, BO-DR 35 L-1.4571
WAL602981
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL602981 |
| Product height in | 1.680 |
| Product height mm | 42.672 |
| Product length in | 0.748 |
| Product length mm | 18.999 |
| Product width in | 1.680 |
| Product width mm | 42.672 |
| Sub brand | Waltech |