RING, BO-DR 25 S-1.4571
WAL602986
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL602986 |
| Product height in | 1.291 |
| Product height mm | 32.791 |
| Product length in | 0.787 |
| Product length mm | 19.990 |
| Product width in | 1.291 |
| Product width mm | 32.791 |
| Sub brand | Waltech |