Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL603278 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Hex size 2 MM | 17.0 |
| Hex size 3 MM | 17.0 |
| Hex size 4 MM | 19.0 |
| Item type | Tube to tube connector |
| Model Code 1 | BO-GV 6 S VI A4GS |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.772 |
| Product length mm | 45.000 |
| Product material | Carbon steel |
| Product serial name | BO-GV … |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Tube outside diameter 3 MM | 10.0 |
| Tube outside diameter 4 MM | 10.0 |
| Working pressure bar | 800 |
| Working temperature min C | -25 |