Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL603312 |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | 20S |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 24.0 |
| Hex size 3 MM | 24.0 |
| Item type | Tube to tube connector |
| Model Code 1 | BO-WV 20 S VI A4GS |
| Product height in | 2.598 |
| Product height mm | 66.000 |
| Product length in | 2.598 |
| Product length mm | 66.000 |
| Product material | Carbon steel |
| Product serial name | BO-WV … |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 420 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
