Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL603320 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 32.0 |
| Hex size 3 MM | 32.0 |
| Hex size 4 MM | 32.0 |
| Item type | Tube to tube connector |
| Model Code 1 | BO-TV 18 L VI A4GS |
| Product height in | 2.205 |
| Product height mm | 56.000 |
| Product length in | 3.150 |
| Product length mm | 80.000 |
| Product material | Carbon steel |
| Product serial name | BO-TV … |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 18.0 |
| Tube outside diameter 3 MM | 18.0 |
| Working pressure bar | 400 |
| Working temperature min C | -25 |
