Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL603447 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 14.0 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | BO-EWVD 8 S VI A4GS |
| Product height in | 1.634 |
| Product height mm | 41.500 |
| Product length in | 1.457 |
| Product length mm | 37.000 |
| Product material | Carbon steel |
| Product serial name | BO-EWVD … |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 1.102 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 IN | 1.102 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 800 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |