Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | BO-ETVD 6 S VI A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | BO-ETVD … | BO-ETVD … |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Tube outside diameter 1 IN | 0.310 | |
| Tube outside diameter 2 IN | 0.310 | |
| Tube outside diameter 3 IN | 0.190 | |
| Working temperature min C | -25 |