Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL603484 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.0 |
| Hex size 2 MM | 46.0 |
| Hex size 3 MM | 46.0 |
| Item type | Adjustable connector |
| Model Code 1 | BO-ELVD 25 S VI A4GS |
| Product height in | 3.032 |
| Product height mm | 77.000 |
| Product length in | 4.095 |
| Product length mm | 104.000 |
| Product material | Carbon steel |
| Product serial name | BO-ELVD … |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 25.0 |
| Tube outside diameter 2 MM | 25.0 |
| Tube outside diameter 3 MM | 25.0 |
| Working pressure bar | 420 |
| Working temperature min C | -25 |
