Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603909 |
| Material | Carbon steel |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 1.181 |
| Product length mm | 29.997 |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Sub brand | Waltech |
