Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603911 |
| Certifications | DIN 3949 |
| Material | Stainless steel |
| Nut type | Union nut |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 0.708 |
| Product length mm | 17.983 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Sub brand | Waltech |
