Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL603919
FUNCTIONAL NUT, BO-A 6 L VI-1.4571
WAL603919
Tools
Add to comparison
Add to comparison
WAL603919
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.551
Product height mm
14.000
Product length in
1.535
Product length mm
39.000
Product width in
0.551
Product width mm
14.000
Sub brand
Waltech