Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603921 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603921 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Sub brand | Waltech |